33 Piece Hex Key Set

Caution
Product Description
Features and Benefits
• The hex key set is suitable for all types of hex screws
• The ball driver facilitates the screws to be tightened or loosened at angles up to 25°
• Gorilla grip handle, which is stronger than steel
• The material is heat treated, tempered alloy steel which provides a high strength and resistance to rotational distortion
• All 33 hex keys are precision formed to exact dimensional tolerances for a precise fit
•The longer lengthkeys offer additionalleverage and extended reach, making them the perfect solution to reach in-set bolts
• Non-interference hinged caddy which provides easy access to each key
What size Hex key?
The contents of this set include: Ball Driver Set - (metric) 1.5, 2, 2.5, 3, 4, 5, 6, 8 and 10. A Gorilla Grip metric Set – (metric) 1.5, 3, 2.5, 3, 4 and 5
Did you know?
A Hex Key is commonly referred to as an Allen Key, this is because Allen was the original manufacturer of the Hex key.