1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

The RS Pro 12 Piece Flex Head Combination Ratchet Spanner Set

FLEX HEAD RATCHET SPANNER SETS

The RS Pro 12 Piece Flex Head Combination Ratchet Spanner Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 17,504.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro 12 Piece Flex Head Combination Ratchet Spanner set is a kit, suitable for professionals or enthusiasts. Manufactured with quality in mind and made of a fully hardened and tempered chrome vanadium steel. Delivers a super smooth motion in both directions, ensures a hard-wearing essential tool for any environment, especially useful for automotive technicians. Ideal for awkward and hard to reach areas thanks to the 180° movement of flex head.
Features & Benefits

• 180° flexhead allows the ratcheting spanner to reach and work in tight places and angles
• Continuous tension design controls the flex head
• Manufactured to ANSI Standard
• Fully hardened and tempered steel
• 72 Teeth ratcheting box head
• Chrome Vanadium Steel with a bright Chrome finish

 
Part Number
487-268 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,504.57

฿ 11,670.30

FLEX HEAD RATCHET SPANNER SETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 12 Finish Chrome Plated
Set Type Flex Head Ratchet Spanner Set Sizes in Set 8 mm, 9 mm, 10 mm, 11 mm, 12 mm, 13 mm, 14 mm, 15 mm, 16 mm, 17 mm, 18 mm, 19 mm

Please check the type/dimensions/specifications of the part 487-268 in the The RS Pro 12 Piece Flex Head Combination Ratchet Spanner Set series.