1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The RS Pro 12 Piece Reversible Head Spanner Set

SPANNER SET

The RS Pro 12 Piece Reversible Head Spanner Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,999.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro 12 Piece Reversible Head Spanner Set is a kit, suitable for professionals or enthusiasts. Manufactured with quality in mind, from a fully hardened and tampered chrome vanadium steel. High-quality build allows safe operation, even at high torques. Delivers a super smooth motion in both directions, ensures a hard-wearing essential tool forany environment, especially useful for automotive technicians.
The set contains 8 mm, 9 mm, 10 mm, 11 mm, 12 mm, 13 mm, 14 mm, 15 mm, 16 mm, 17 mm, 18 mm and 19 mm spanners.
Features & Benefits
• General purpose, twin ended spanner set
• Tightens or loosens quickly depending on the direction of the reserving lever
• 15° offset provides access and knuckle clearance
• Requires as little as 5° to move the fastener
• Manufactured from high-quality, tempered and hardened chrome-vanadium steel
• 72 Teeth ratcheting box head
• Meets ANSI and DIN standards

 
Part Number
487-280 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,999.47

฿ 10,000.15

SPANNER SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 12 Finish Chrome
Set Type Ratchet Spanner Set Sizes in Set 8; 9; 10; 11; 12; 13; 14; 15; 16; 17; 18; 19 mm

Please check the type/dimensions/specifications of the part 487-280 in the The RS Pro 12 Piece Reversible Head Spanner Set series.