1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12 Piece Ratcheting Combination Spanner Tool Module

SPANNER TOOL MODULE

12 Piece Ratcheting Combination Spanner Tool Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,554.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 12 piece metric combination spanner set is made of steel and is constructed to a high quality. It is stored in an EVA foam tool module for use in the RS range of roller tool cabinets and chests e.g. 833-5916, 833-5900, 480-6773. It is an ideal spanner set for professionals or serious DIY enthusiast and features all the most common spanner sizes.

Features and Benefits:
• Manufactured from polished Steel
• Open and ring spanner design
• 4 drive adaptors supplied for bit and socket working
• Bright red foam helps identify missingparts quickly
• Foam tool modules are designed for regular easy removal from drawers

Typical Applications:
This spanner set is typically used by professional tradesmen, engineers or those wishing to complete DIY. Spanner is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a spanner is integral to carrying out a specific task revolving around loosening or tightening fasteners.
Spanners are commonly used in application such as:
• Mechanical and industrial production
• Woodworking/carpentry
• Automotive Industry
• Petroleum Industry

FAQs:
Do spanners come with a warranty?
Yes, RS PRO spanners are covered by 3 years warranty.

What do you get in the set?
The set contains sizes:
8, 10, 11, 12, 13, 14, 17, 19 mm combination spanners,
1/4, 3/8, 1/2 inch socket adapter and bit adapter.
1/4 inch bit adapter

 
Part Number
833-5925 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,554.96

฿ 3,703.49

SPANNER TOOL MODULE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Number of Pieces 12 Finish Chrome
Set Type Ratchet Spanner Set Sizes in Set 8; 10; 11; 12; 13; 14; 17; 19 mm VDE/1000V Approved No

Please check the type/dimensions/specifications of the part 833-5925 in the 12 Piece Ratcheting Combination Spanner Tool Module series.