1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The RS Pro Ratcheting Spanner Set

RS GEAR SPANNER SETS

The RS Pro Ratcheting Spanner Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,640.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro Ratcheting Spanner set is a kit, suitable for professionals or enthusiasts. Manufactured with quality in mind, from a chrome vanadium steel. Fully hardened and tempered. Delivers a super smooth motion in both directions, ensures a hard-wearing essential tool for any environment, especially useful for automotive technicians. Set is supplied in black colour holder.

4 Piece and 7 Piece sets available
Features & Benefits

• Ratcheting box wrench requires only 5° space
• Meets ANSI, DIN & BS torque specifications
• 72 Teethratcheting box head
• Fully hardened all metal construction
• Manufactured from Chrome Vanadium

 
Part Number
480-6751 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,640.84

฿ 4,427.45

RS GEAR SPANNER SETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 7 Finish Chrome
Set Type Ratchet Spanner Set Sizes in Set 8 mm, 10 mm, 12 mm, 13 mm, 15 mm, 16 mm, 18 mm

Please check the type/dimensions/specifications of the part 480-6751 in the The RS Pro Ratcheting Spanner Set series.