1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The RS Pro Small Combination Spanner Set

The RS Pro Small Combination Spanner Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,533.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro Small Combination Spanner Set is a kit, suitable for professionals or enthusiasts. Manufactured with quality in mind, from a chrome vanadium steel. High-quality build allows safe operation, even at high torques. Spanners set come in a compartmental vinyl storage roll to keep your set in one place, protected and dry when not in use.
Features & Benefits
• General purpose, twin ended spanner set
• Manufactured from high-quality, chrome-vanadium steel
• Supplied in compartmental vinyl storage roll

 
Part Number
487-072SALE
487-258SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSizes in Set

฿ 4,726.87

฿ 3,151.40

SMALL COMBINATION SETS 1 Piece(s) 8 Day(s) 1/4; 5/16; 3/8; 7/16; 1/2; 9/16; 5/8; 11/16; 3/4; 13/16; 7/8 in

฿ 2,533.19

฿ 1,688.88

SMALL COMBINATION SETS 1 Piece(s) 8 Day(s) 6; 7; 8; 9; 10; 11; 12; 13; 14; 17; 19 mm

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 11 Finish Chrome
Set Type Combination Spanner Set