(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The RS Pro 10 Piece Combination Set

The RS Pro 10 Piece Combination Set

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 184-8033

  • Material
    Carbon Steel
  • Number of Pieces
    10
  • Finish
    Chrome
  • Set Type
    Combination Spanner Set
  • Sizes in Set
    4; 4.5; 5; 5.5; 6; 7; 8; 9; 10; 11 mm
Part Number
184-8033 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,529.67

฿ 1,079.79

SMALL COMBINATION SETS 1 Piece(s) 3 Day(s)

Basic Specifications

  • Material
    Carbon Steel
  • Number of Pieces
    10
  • Finish
    Chrome
  • Set Type
    Combination Spanner Set
  • Sizes in Set
    4; 4.5; 5; 5.5; 6; 7; 8; 9; 10; 11 mm

Product Description

The RS Pro 10 Piece metric and Imperial combination spanner sets are suitable for professional tradesman, mechanics or DIY enthusiasts. Manufactured from a polished finished carbon steel. These spanners are high quality for a long durability and service. The sets come in a black Vinyl storage roll to protect your spanners when not in use.
• General purpose twin ended spanner set
• Manufactured from high-quality carbon steel
• Flat type, Chrome Plated fully polished ignition spanners
• Heat Treated To HRC 40 degrees∼55 degrees
• Suppliedin black vinyl storage roll

Specifications of 184-8033

  • Material
    Carbon Steel
  • Number of Pieces
    10
  • Finish
    Chrome
  • Set Type
    Combination Spanner Set
  • Sizes in Set
    4; 4.5; 5; 5.5; 6; 7; 8; 9; 10; 11 mm
Part Number
184-8033 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,529.67

฿ 1,079.79

SMALL COMBINATION SETS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1