1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The RS Pro 10 Piece Combination Set Metric

COMBINATION SET - METRIC

The RS Pro 10 Piece Combination Set Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,116.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro 10 Piece Combination Set is a kit, suitable for professionals or enthusiasts. Manufactured with quality in mind, from a chrome vanadium steel. High-quality build allows safe operation, even at high torques.
Features & Benefits

• Manufactured from high-quality, chrome-vanadium steel
• Hardened and tempered
• 12° offset bi-hexagon ring
• General purpose, twin ended spanner set

 
Part Number
487-084 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,116.51

฿ 788.14

COMBINATION SET - METRIC 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 10 Finish Chrome
Set Type Combination Spanner Set Sizes in Set 8; 9; 10; 11; 12; 13; 14; 15; 17; 19 mm

Please check the type/dimensions/specifications of the part 487-084 in the The RS Pro 10 Piece Combination Set Metric series.