1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Ratcheting Ring Spanners

RING SPANNERS

Insulated Ratcheting Ring Spanners
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,419.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our range of Totally Insulated Ratcheting Ring Spanners are designed to protect you from up to 1000 V.
The 72-tooth ratchet ring and gear produce a 5° rotation allowing it to function in tight spaces.

Featuring injection moulded Nylon 11 insulation that bonds with the tool to offer maximum protection and longer life.
The unique Nylon 11 insulation makes the tools a great choice when working in intense climates and the most difficult conditions.

An excellent choice for both electrical and industrial engineering applications.
Features and Benefits
Each tool is injection moulded
Nylon 11 insulation
IEC 60900:2004 specification

 
Part Number
911-1326
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,419.24

RING SPANNERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Finish Insulated Overall Length 229 mm
Size 17 mm VDE/1000V Approved Yes Double Ended No