(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The RS Pro Combination Ratchet Pivot Head Spanner

The RS Pro Combination Ratchet Pivot Head Spanner

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 800.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
487-189 SALE
487-220 SALE
487-264 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Size

฿ 800.71

฿ 565.22

HEAD RATCHETING SPANNERS 1 Piece(s) 8 Day(s) 136 mm 8 mm

฿ 1,538.72

฿ 1,086.18

HEAD RATCHETING SPANNERS 1 Piece(s) 8 Day(s) 160 mm 10 mm

฿ 1,570.91

฿ 1,108.91

HEAD RATCHETING SPANNERS 1 Piece(s) 8 Day(s) 180 mm 13 mm

Basic Specifications

  • Material
    Chrome Vanadium Steel
  • Finish
    Chrome
  • Special Features
    Pivot Head; Flexible

Product Description

The RS Pro Combination Ratchet Pivot Head Spanner is a product, suitable for professionals or enthusiasts. Manufactured with quality in mind and made of a fully hardened and tempered chrome vanadium steel. Delivers a super smooth motion in both directions, ensures a hard-wearing essential tool for any environment, especially useful for automotive technicians. Ideal for awkward and hard to reach areas thanks to the 180° movement of pivot-head.
RS Pro Combination Ratchet Pivot Head Spanners are available in various sizes: 8 mm, 10 mm, 11 mm, 13 mm, 17 mmand19 mm.
Features & Benefits

• Ideal for awkward and hard to reach areas thanks to the 180° movement of pivot-head
• Manufactured to ANSI Standard
• Chrome Vanadium Steel with a bright Chrome finish

Part Number
487-189 SALE
487-220 SALE
487-264 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Size

฿ 800.71

฿ 565.22

HEAD RATCHETING SPANNERS 1 Piece(s) 8 Day(s) 136 mm 8 mm

฿ 1,538.72

฿ 1,086.18

HEAD RATCHETING SPANNERS 1 Piece(s) 8 Day(s) 160 mm 10 mm

฿ 1,570.91

฿ 1,108.91

HEAD RATCHETING SPANNERS 1 Piece(s) 8 Day(s) 180 mm 13 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1