(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
495-3447 |
495-3453 |
495-3469 |
495-3475 |
495-3481 |
495-3497 |
495-3504 |
495-3510 |
495-3526 |
495-3532 |
495-3548 |
495-3560 |
495-3582 |
495-3605 |
495-3627 |
495-3655 |
495-3661 |
495-3677 |
495-3683 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length | Size |
---|---|---|---|---|---|---|---|
฿ 317.17 ฿ 223.89 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 161 mm | 10 mm | ||
฿ 329.72 ฿ 232.75 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 168 mm | 11 mm | ||
฿ 385.04 ฿ 271.80 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 174 mm | 12 mm | ||
฿ 402.00 ฿ 283.77 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 180 mm | 13 mm | ||
฿ 468.39 ฿ 330.64 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 193 mm | 14 mm | ||
฿ 464.25 ฿ 327.71 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 200 mm | 15 mm | ||
฿ 382.97 ฿ 270.34 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 207 mm | 16 mm | ||
฿ 628.45 ฿ 443.62 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 227 mm | 17 mm | ||
฿ 682.77 ฿ 481.97 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 239 mm | 18 mm | ||
฿ 771.56 ฿ 544.64 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 250 mm | 19 mm | ||
฿ 868.19 ฿ 612.86 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 260 mm | 20 mm | ||
฿ 802.05 ฿ 566.17 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 295 mm | 22 mm | ||
฿ 800.24 ฿ 564.89 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 295 mm | 23 mm | ||
฿ 1,463.45 ฿ 1,033.05 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 362 mm | 27 mm | ||
฿ 2,199.64 ฿ 1,466.50 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 429 mm | 32 mm | ||
฿ 153.40 ฿ 108.29 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 124 mm | 6 mm | ||
฿ 177.53 ฿ 125.32 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 129 mm | 7 mm | ||
฿ 202.32 ฿ 142.82 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 136 mm | 8 mm | ||
฿ 234.84 ฿ 165.77 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 149 mm | 9 mm |
RS Pro Combination SpannerRS Pro Combination Spanner is a tool suitable for professionals and enthusiast. RS Pro spanners are manufactured with a quality in mind and made from a chrome-vanadium steel to ensure a long service. Spanners comprising of a ring style spanner on the one end and an open jaw spanner on the other. High-quality materials allow safe operation, even at the high torques.Features & Benefits• Manufactured to ANSI standard from Chrome Vanadium Steel with a bright Chrome finish• Metric sizes
Part Number |
---|
495-3447 |
495-3453 |
495-3469 |
495-3475 |
495-3481 |
495-3497 |
495-3504 |
495-3510 |
495-3526 |
495-3532 |
495-3548 |
495-3560 |
495-3582 |
495-3605 |
495-3627 |
495-3655 |
495-3661 |
495-3677 |
495-3683 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length | Size |
---|---|---|---|---|---|---|---|
฿ 317.17 ฿ 223.89 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 161 mm | 10 mm | ||
฿ 329.72 ฿ 232.75 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 168 mm | 11 mm | ||
฿ 385.04 ฿ 271.80 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 174 mm | 12 mm | ||
฿ 402.00 ฿ 283.77 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 180 mm | 13 mm | ||
฿ 468.39 ฿ 330.64 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 193 mm | 14 mm | ||
฿ 464.25 ฿ 327.71 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 200 mm | 15 mm | ||
฿ 382.97 ฿ 270.34 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 207 mm | 16 mm | ||
฿ 628.45 ฿ 443.62 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 227 mm | 17 mm | ||
฿ 682.77 ฿ 481.97 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 239 mm | 18 mm | ||
฿ 771.56 ฿ 544.64 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 250 mm | 19 mm | ||
฿ 868.19 ฿ 612.86 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 260 mm | 20 mm | ||
฿ 802.05 ฿ 566.17 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 295 mm | 22 mm | ||
฿ 800.24 ฿ 564.89 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 295 mm | 23 mm | ||
฿ 1,463.45 ฿ 1,033.05 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 362 mm | 27 mm | ||
฿ 2,199.64 ฿ 1,466.50 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 429 mm | 32 mm | ||
฿ 153.40 ฿ 108.29 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 124 mm | 6 mm | ||
฿ 177.53 ฿ 125.32 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 129 mm | 7 mm | ||
฿ 202.32 ฿ 142.82 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 136 mm | 8 mm | ||
฿ 234.84 ฿ 165.77 |
RS COMBINATION SPANNERS | 1 Piece(s) | 8 Day(s) | 149 mm | 9 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?