(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

The RS Pro Combination Ratchet Spanner

The RS Pro Combination Ratchet Spanner

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 294.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
487-028 SALE
487-038 SALE
487-040 SALE
487-044 SALE
487-056 SALE
487-208 SALE
487-270 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Size

฿ 294.95

฿ 208.21

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 168 mm 11 mm

฿ 1,310.01

฿ 924.74

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 233 mm 17 mm

฿ 767.44

฿ 541.74

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 285 mm 22 mm

฿ 1,397.32

฿ 986.37

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 250 mm 19 mm

฿ 753.37

฿ 531.80

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 160 mm 10 mm

฿ 569.63

฿ 402.10

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 136 mm 8 mm

฿ 545.43

฿ 385.02

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 325 mm 24 mm

Basic Specifications

  • Material
    Chrome Vanadium Steel
  • Finish
    Chrome
  • Special Features
    Combination

Product Description

The RS Pro Combination Ratchet Spanner is a product, suitable for professionals or enthusiasts. Manufactured with quality in mind, from a chrome vanadium steel. Delivers a super smooth motion in both directions, ensures a hard-wearing essential tool for any environment, especially useful for automotive technicians.
RS Pro combination ratchet spanners are available in various sizes: 8 mm, 10 mm, 11 mm, 13 mm, 17 mm, 19 mm, 22 mm, 24 mm, 30 mm.
Features & Benefits

• Metric ratcheting combination spanners
• Manufactured to ANSI from ChromeVanadium Steel
• Bright Chrome finish

Part Number
487-028 SALE
487-038 SALE
487-040 SALE
487-044 SALE
487-056 SALE
487-208 SALE
487-270 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Size

฿ 294.95

฿ 208.21

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 168 mm 11 mm

฿ 1,310.01

฿ 924.74

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 233 mm 17 mm

฿ 767.44

฿ 541.74

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 285 mm 22 mm

฿ 1,397.32

฿ 986.37

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 250 mm 19 mm

฿ 753.37

฿ 531.80

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 160 mm 10 mm

฿ 569.63

฿ 402.10

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 136 mm 8 mm

฿ 545.43

฿ 385.02

COMBINATION SPANNERS 1 Piece(s) 8 Day(s) 325 mm 24 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1