1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

The RS Pro Double Ring Ratchet Spanner

RATCHETING RING SPANNERS

The RS Pro Double Ring Ratchet Spanner
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 591.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro Double Ring Ratchet Spanner is a perfect tool for professionals or enthusiast. The high-quality build and specially hardened and tempered parts allow safe operation, even at high torques. With a built-in ratchet mechanism to provide speed and a reversible action which can be achieved by flick of the switch.
Features & Benefits

• Double ring ended ratchet spanner
• Easily reversible with flick of the switch
• Made with chrome-vanadium steel
• Hardenedand tempered parts
• Ideal to use where access is limited

 
Part Number
181-783 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 591.89

฿ 417.82

RATCHETING RING SPANNERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Finish Black Shape Hexagon
Size 7 x 8 mm Special Features Double Ended Ring

Please check the type/dimensions/specifications of the part 181-783 in the The RS Pro Double Ring Ratchet Spanner series.