1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Ended Spanner

Open Ended Spanner
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 227.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Open Ended Spanner is a tool suitable for professionals and enthusiast. RS Pro spanners are manufactured with a quality in mind and made from a chrome-vanadium steel to ensure a long service. High-quality materials allow safe operation, even at the high torques.
Features & Benefits

• Manufactured to ANSI standard from Chrome Vanadium Steel with a bright Chrome finish
• Metric sizes

 
Part Number
495-3712SALE
495-3756SALE
495-3813SALE
495-3841SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length Size End 1 Size Double Ended

฿ 465.97

฿ 328.93

RS OPEN ENDED SPANNERS 1 Piece(s) 8 Day(s) 185 mm14 mm, 15 mm14mm15mm

฿ 1,116.39

฿ 788.06

RS OPEN ENDED SPANNERS 1 Piece(s) 8 Day(s) 225 mm21 mm, 23 mm21mm23mm

฿ 492.55

฿ 347.69

RS OPEN ENDED SPANNERS 1 Piece(s) 8 Day(s) 227 mm17 mm, 19 mm17mm19mm

฿ 227.61

฿ 160.67

RS OPEN ENDED SPANNERS 1 Piece(s) 8 Day(s) 135 mm8 mm, 10 mm8mm10mm

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Finish Chrome Height Safe Yes
Ends Double Ended