1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Penknife Hexagonal Sets

PENKNIFE HEXAGONAL SETS

Penknife Hexagonal Sets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 166.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric and imperial sets of hexagon keys which fold into a convenient penknife style handle
The metric set consists of 7 keys, and 9-piece key sets, the imperial set consists of 9 keys
Keys have blackened finish, steel handle is bright zinc-plated

 
Part Number
537-760 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 166.55

฿ 117.57

PENKNIFE HEXAGONAL SETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 9 Finish Blackened
Set Contents 1.5; 2; 2.5; 3; 4; 5; 5.5; 6; 8 mm Set Type Penknife

Please check the type/dimensions/specifications of the part 537-760 in the Penknife Hexagonal Sets series.