1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chrome Vanadium Steel Imperial Combination Spanner Set

23 PIECE COMBINATION SET

Chrome Vanadium Steel Imperial Combination Spanner Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,276.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

 
Part Number
487-274 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,276.65

฿ 4,184.64

23 PIECE COMBINATION SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 23 Finish Chrome
Set Type Combination Spanner Set Sizes in Set Imperial: 1/4; 5/16; 3/8; 7/16; 1/2; 9/16; 5/8; 11/16; 3/4; 13/16; 7/8 in; Metric: 6; 7; 8; 9; 10; 11; 12; 13; 14; 17; 19; 22 mm

Please check the type/dimensions/specifications of the part 487-274 in the Chrome Vanadium Steel Imperial Combination Spanner Set series.