1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polishing Kits for Chrome & Plated Finish

POLISHING KITS

Polishing Kits for Chrome & Plated Finish
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,200.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional polishing kit for use on chrome, plated metals & EPNS (Electro Plated Nickel Silver) that can be mounted onto polisher/grinder machines, flexible drive shafts or power drill chucks. By using the 2 section hard buff in the 1st prep stage followed by the loose fold soft buff in the 2nd stage with the polishing compound you can achieve a mirror finish with ease. The buffs all have a traditional drilled leather centre to allow easy attachment to a tapered spindle.
Produce a mirror finish on chrome, plated Metals and EPNS
Mops feature traditional leather binding
For use with drills, flexible drive shafts
Also used for grinder/polishers with chuck amount

 
Part Number
901-0611 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,200.11

฿ 2,133.51

POLISHING KITS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Kit Contents 100 mm x 2-Section Stitched Hard Buff, 100 mm x 50 mm Loose Fold Soft Buff, Tapered Spindle, White Bar Application Chrome and Plated Metal Polishing Kit Bar Weight 54 (x1)g
Mop Diameter 4in

Please check the type/dimensions/specifications of the part 901-0611 in the Polishing Kits for Chrome & Plated Finish series.