1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synthetic Diamond Paste

Synthetic Diamond Paste
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,815.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Synthetic diamond compounds or slurry can be used for rapid stock removal (90micron) to superfinishing (1/15 micron). The formulation uses De Beers™ synthetic diamonds, micronised into an octahedral shape for consistent long lasting cutting performance. All compounds are oil and water miscible and can be lubricated with RS diamond lubricant. Suitable for use on Ferrous metals, Tungsten Carbide, Steel, Stainless Steel, Synthetic and Natural Precious Stones.
Supplied in 5g syringes
Compound and syringe label colour-coded for grade recognition

 
Part Number
218-6954SALE
218-6982SALE
218-7008SALE
218-7014SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColour Grit Size

฿ 1,815.64

฿ 1,210.49

SYNTHETIC DIAMOND PASTE 1 Piece(s) 8 Day(s) Green3µm

฿ 2,323.41

฿ 1,549.02

SYNTHETIC DIAMOND PASTE 1 Piece(s) 8 Day(s) Brown14µm

฿ 2,652.07

฿ 1,768.14

SYNTHETIC DIAMOND PASTE 1 Piece(s) 8 Day(s) Brown25µm

฿ 2,729.61

฿ 1,819.83

SYNTHETIC DIAMOND PASTE 1 Piece(s) 8 Day(s) Purple45µm

Loading...

  1. 1

Basic Information

Abrasive Type Paste Bottle Size 10ml