1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5 Piece Diamond Needle File Set

5 PIECE DIAMOND FILE SET

5 Piece Diamond Needle File Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 9,154.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional quality files, suitable for use on tungsten carbide, hardened steel 40 HRC and above, ceramics, glass, gold
High quality file blanks are electro plated with D126 medium cut diamond grit
Contents: Round profile, half round profile, 3 square profile, square profile and flat/warding profile

 
Part Number
381-4846 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,154.79

฿ 6,103.50

5 PIECE DIAMOND FILE SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Diamond Coated Steel Number of Pieces 5 Set Contents Round: 3 mm; Square: 2.5 x 2.5 mm; Three Square: 3.9 mm; Half Round: 5.4 x 1.9 mm; Flat / Hand / Equalling: 5.1 x 1.4 mm
Set Type Needle File Set Coarseness Fine

Please check the type/dimensions/specifications of the part 381-4846 in the 5 Piece Diamond Needle File Set series.