1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6 Piece Swiss Pattern Needle File Set

6 PIECE FILE SET WITH HANDLE

6 Piece Swiss Pattern Needle File Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,921.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro swiss pattern needle file set provides the user with a reliable & robust filing solution. Suitable for use within crafting & design applications. This set of needle files are suitable for use with various materials such as wood & metal, and the selection of files within the set ensure shaping, designing & smoothing.
Comes supplied with flat/warding (barette), knife, round, half flat, hand & square files.
Handle also supports Noga scraper blades.
Wide range of file types to ensure that your application is covered.

 
Part Number
521-908 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,921.97

฿ 1,281.38

6 PIECE FILE SET WITH HANDLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Number of Pieces 6 Length 160mm
Set Contents Flat/Warding: 7.5 x 1.9 mm mm, Half Round: 7.2 x 2.5 mm mm, Hand: 7.5 x 1.9 mm mm, Round: 4 mm mm, Square: 3.5 mm mm, Triangular: 5.2 mm mm Set Type Needle File Set Coarseness Second Cut

Please check the type/dimensions/specifications of the part 521-908 in the 6 Piece Swiss Pattern Needle File Set series.