(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Professional comprehensive file set featuring engineers and needle files. Both high quality sets are supplied in a durable EVA foam tool module for use in the RS range of roller tool cabinets and chests. Professional comprehensive file set featuring engineers and needle files. Both high quality sets are supplied in a durable EVA foam tool module for use in the RS range of roller tool cabinets and chests.5 standard 200mm Bastard cut files for rough working and shapingSoft grip bi-material handles for reduced user fatigue and a comfortable gripLanyard hole in handles for working at height6 needle files for precision working, shaping and profile cutsBright red foam helps identify missing parts quicklyFoam tool modules are designed for regular easy removal from drawers
Material | Steel | Number of Pieces | 11 | Length | 160; 200mm |
---|---|---|---|---|---|
Set Contents | Hand; Half Round; Round; Square; Three Square; Flat | Set Type | Engineers File Set | Coarseness | Bastard |
Please check the type/dimensions/specifications of the part 833-5953 in the File, 11 Piece Engineer And Needle File Tool Module series.
How can we improve?
How can we improve?