1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS5500 Insulation & Continuity Tester

CONTINUITY TESTER

RS5500 Insulation & Continuity Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS5500 is a great value insulation and continuity tester complying with IEC10101, CAT III for measurements performed in building installations.
Large dual display with backlight
Meets IEC 10101, CAT III 1000 V
Triple insulation voltage Test Ranges: 200 MΩ/250 V; 200 MΩ/500 V; 2000 MΩ/1000 V
200 mA short current continuity range
Test Hold function for easy operation
Over range indication
Low battery indication
1 mA test current for MΩ range at rated voltage
Double-moulded plastic housing
Dimensions 200 mm x 92 mm x 50 mm
Weight approximately 700 g includes battery

 
Part Number
123-1931
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,275.00

CONTINUITY TESTER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimensions +40°C Weight 0°C Application 92 x 50 x 200mm
Model Number p 582g Sample Rate Random Battery AC Current Measurement Resolution LCD
Best AC Current Accuracy CAT III 1000 V Best DC Voltage Accuracy 1000V Interface Type AA
Desktop/Handheld CAT III Test Current 1000V RF Input ≤200mA
Battery Life Insulation Tester Number of Channels 250V Bandwidth 2GΩ