1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDS-1000B Series Visual Persistence Oscilloscope

IDS-1000B Series Visual Persistence Oscilloscope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,720.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro IDS-1000B Series digital storage oscilloscopes are general purpose instruments which include exceptional features for a great-value price. They are equipped with Visual Persistence Oscilloscope (VPO) technology. This uses a high-density IC for hardware acceleration to transfer all the acquired data into the displayed waveform image. The 256 colour gradient display function shows waveform details in gradients while measuring fast-changing analog signals. The memory depth enables clear differentiation of detail in signals under observation. Clear spectrum quantities obtained under the FFT mode are comparable with those obtained by use of a spectrum analyser. The zero key function allows users to restore the previous waveform location and settings. Trigger types include Edge, Pulse, Width, Video, ALT, Runt, Rise & Fall, Event-Delay, Time-Delay, Timeout, Logic, RS232, 12C, SPI. All this comes in a compact (380 x 208 x 127.3 mm) casing designed for portability and comfort-in-use.
1 GSa/s maximum sampling rate
10 M maximum memory depth for each channel
7 inch 800 x 480 WVGA LCD display
256 colour gradient display function to strengthen waveform performance
1 Mpts FFT frequency domain signal display
Zero key function for horizontal time, vertical voltage and triggering
Compact and innovative design Waveform update rate is 50,000wfms/s Zoom In/Play and Pause function
X-Y Mode Display
Go/NoGo Function
Digital Voltage Meter Function
Data Log Function

 
Part Number
123-3541
123-3543
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAbsolute Maximum AC Current Measurement Sweep Modes Minimum Frequency

฿ 28,720.00

VISUAL PERSISTENCE OSCILLOSCOP 1 Piece(s) 8 Day(s) 10IDS1072B270MHz

฿ 60,367.00

VISUAL PERSISTENCE OSCILLOSCOP 1 Piece(s) 8 Day(s) 10IDS1104B4100MHz

Loading...

  1. 1

Basic Information

Height(mm) 208mm Power Source Europe, UK Sample Rate Random Mains
Absolute Maximum DC Voltage Measurement 1 GSa/s Oscilloscope Type 7in Maximum Time Base Digital Storage
Minimum Time Base 1mV/div Contact Material 100s/div Connector B Orientation 5ns/div
AC Current Measurement Resolution TFT LCD Best DC Current Accuracy 8 bit Absolute Maximum Voltage Measurement 10V/div