1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RSDS1000CML+/DL+ Series Digital Storage Oscilloscopes

DIGITAL STORAGE OSCILLOSCOPES

RSDS1000CML+/DL+ Series Digital Storage Oscilloscopes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,566.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro RSDS1000CML+/DL+ Series is a dual-channel universal digital oscilloscope available in 50 MHz, 70 MHz, 100 MHz and 150 MHz bandwidth models. All models have a 7 inch (177.8 mm) TFT LCD (800 x 480) screen which provides the space for better seeing and analysing waveform details.The RSDS1000CML+ models include a 2 Mpts memory depth which helps to ensure accurate waveform resolution and to capture longer signal lengths. Along with a 1 GSa/s sampling rate, the SDS1000CML+ supports 32 parameters and common mathematical operations to speed up complex and/or repetitive measurements. The RSDS1000DL+ model has 32 Kpts memory depth and 500 MSa/s sampling rate.
Choice of 50 MHz,150 MHz, 100 MHz and 70 MHz bandwidth models
Real-time sampling rate up to 1 GSa/s (depending on choice of model), equivalent-time sampling rate up to 50 GSa/s
Memory depth to maximum 2 Mpts (depending on choice of model)
Trigger types Edge, Pulse, Video, Slope, Alternate
Waveform math functions+, -, *, /, FFT
6 digit frequency counter
Supports multi-language display and embedded online help
Screensaver from 1 minute to 5 hours
Digital filter and waveform recorder function
Shortcut storage function key
7 inch TFT LCD display with 800 x 480 resolution
Multiple interfaces USB Host, USB Device (USBTMC), LAN (VXI-11), Pass / Fail
Dimensions 323.1 x 135.6 x 157 mm
Weight 2.5 kg

 
Part Number
123-6437
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 33,566.00

DIGITAL STORAGE OSCILLOSCOPES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 323.1mm Dimensions +40°C Application 323.1 x 135.6 x 157mm
Sample Rate Random Mains Absolute Maximum DC Voltage Measurement 1 GSa/s Oscilloscope Type 7in
Maximum Time Base Digital Storage Minimum Time Base 2mV/div Contact Material 50s/div
Connector B Orientation 2.5ns/div AC Current Measurement Resolution TFT LCD Maximum Inductance Measurement Yes
Sweep Modes 2 Minimum Frequency 100MHz Absolute Maximum Voltage Measurement 10V/div