1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM-8351 Dual Measurement Multimeter

MEASUREMENT MULTIMETER

IDM-8351 Dual Measurement Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,282.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro IDM-8351 offers unprecedented functionality plus the fastest measurement speed in its class. The instrument's 12 measurement functions include AC/DC voltage, AC/DC current, AC+DC voltage/current, two-wired and four-wired resistance, continuity beeper, diode test, capacitance, frequency and temperature. Its auxiliary functions include maximum/minimum values, dB, dBm, compare, reading hold and algorithms. RS Pro IDM-8351 features include a VFD display, maximum 120 000 counts, 0.012% basic DC voltage accuracy and USB/RS232C interface. When using the USB interface, the operator can select either USBCDC or USBTMC mode and, when selecting USBTMC, can control the multimeter in exactly the same way as with a GPIB interface.
• 120 000 counts, VFD display
• Dual measurement, dual display
• Basic precision of DC voltage 0.012%
• Selectable measurement speeds (slow, medium, fast)
• True RMS (AC, AC+DC) measurements
• 12 different measurement functions
• Many auxiliary functions
• Digital I/O (provides dual mode)
• Dimensions 265 x 107 x 302 mm
• Weight 2.9 kg approximately
• Standard RS-232C and USB Device Interface (Support USBCDC and USBTMC Modes)

 
Part Number
123-3537
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 29,282.00

MEASUREMENT MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Absolute Maximum AC Current Measurement IDM8351 Absolute Maximum Capacitance Measurement 10A ac Screen Size 100µF
Minimum Vertical Sensitivity 1000V dc AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 10kHz
True RMS 100nA Lead Length 750V ac Safety Category Yes
Safety Category Voltage AC Current, AC Voltage, Capacitance, Continuity, DC Current, DC Voltage, Diode Test, Frequency, Resistance, Temperature Absolute Maximum DC Current Measurement 100nA Absolute Maximum Temperature Measurement 10A dc
Outer Diameter +300°C Markers 100MΩ Maximum Insulation Resistance Measurement Bench