1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM8342 Bench Digital Multimeter

MEASUREMENT MULTIMETERS

IDM8342 Bench Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,247.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Miniature Thermocouple Connector Set
Miniature thermocouple plug and sockets, supplied as a pair.

Features & Benefits
Supplied in a set of plug & socket for quick and simple installation
Suitable for general scientific and industrial processes
Polarised contacts to ensure a correct connection
Colour coding in accordance with IEC specification
Supports up to 4 mm diameter thermocouple cable
Maximum continuous operating temperature of 220°C
Optional cable clamp available to fasten cables securely to the thermocouple

 
Part Number
124-0228
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 38,247.00

MEASUREMENT MULTIMETERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Plug Type Electrical Absolute Maximum AC Current Measurement IDM8342 Absolute Maximum Capacitance Measurement 10A ac
Screen Size 50µF Minimum Vertical Sensitivity 1000V dc AC Current Measurement Resolution VFD
Absolute Maximum AC Voltage Measurement 1MHz Lead Length 750V ac Safety Category Yes
Safety Category Voltage AC Current, AC Voltage, Capacitance, Continuity, DC Current, DC Voltage, Diode Test, Frequency, Resistance, Temperature Absolute Maximum DC Current Measurement 10nA dc Absolute Maximum Temperature Measurement 10A dc
Outer Diameter +300°C Markers 50MΩ Maximum Insulation Resistance Measurement Bench