1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM98IV Digital Multimeter

DIGITAL MULTIMETER

IDM98IV Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,510.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro IDM98IV Digital Multimeter with 6000 count digital display and 62 segment bar graph.
Extra-large scale white backlit display
True RMS
0.01% basic DCV accuracy
Automatic AC-DC Voltage detects with low impedance (Auto-V LoZ)
Smart Data Hold
Min / Max function
Frequency counter on AC mode
Capacitance measurement
Low battery indicator with segments
Auto Power Off (20 min)
CAT. IV 600 V / CAT. III 1000 V Safety standard 6000 Count digital display
VoltSeek (non-contact voltage detected)
Shock proof from a 4 m drop

 
Part Number
873-2360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,510.00

DIGITAL MULTIMETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Absolute Maximum AC Current Measurement IDM98IV Absolute Maximum Capacitance Measurement 10A ac Screen Size 10mF
Minimum Vertical Sensitivity 1000V dc AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 100kHz
True RMS 0.01mA Lead Length 1000V ac Safety Category Yes
Safety Category Voltage AC Current, AC Voltage, Capacitance, DC Current, DC Voltage, Resistance Best AC Voltage Accuracy 1V dc Absolute Maximum DC Current Measurement 0.01mA
Absolute Maximum Temperature Measurement 10A dc Markers 40MΩ Maximum Insulation Resistance Measurement Handheld