1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multimeter Lead Set in Pouch

MULTIMETER LEAD SET IN POUCH

Multimeter Lead Set in Pouch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Practical lead sets supplied in a durable grey pouch with attractive yellow piping. Standard Set has a wide range of accessories for taking measurements in most situations. Fused Set has extra fused test probes complying with the requirement of GS38 safety guidance for use on high energy circuits while taking voltage measurements. Both sets comply with IEC1010-1 cat III 600 V safety standard.
Shuttered lantern probe set 2627786 for use with fused test prods and multimeter test lead sets.
2 x 1.2 m silicone multimeter leads with shrouded 4 mm terminations one end straight, one end right angled, (red and black), 2 x crocodile clips (red and black), 2 x long reach multimeter probes fuse rating to 1000 V 600 mA (red and black), 2 x spring loaded, grabber multimeter probes (red and black), extra items in fused sets, 2 x fused probes with only 4 mm of exposed metal tip fitted with 1.25" ceramic fuses rated at 660 V 500 mA.

 
Part Number
731-5273
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,995.00

MULTIMETER LEAD SET IN POUCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature Crocodile Clip, Right Angle Plug, Spring Hook, Straight Plug Dimensions +70°C Weight -20°C
Connector B Gender Test Lead Kit Best AC Current Accuracy CAT III 600 V Best DC Voltage Accuracy 600V
Desktop/Handheld CAT III Minimum Test Voltage Yes