1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM71 Digital Multimeter

MULTIMETER

IDM71 Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,827.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IDM71 are compact, rugged and high performing digital multimeters. The highest measuring category allows measurements direct at the source of the low voltage installation. Features optical interface for transmitting measuring results to PC’s.
Handy and compact housing
Large-scale display
6000 display count
DCA μA
Data Hold
Min / Max function
Frequency Counter
Capacitance Measurement
Auto Power Off
Shock resistant (1 m drop)
Protective Holster with tilt stand and lead storage

 
Part Number
123-3239
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,827.00

MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Absolute Maximum AC Current Measurement IDM71 Absolute Maximum Capacitance Measurement 6mA ac Screen Size 6mF
Minimum Vertical Sensitivity 1000V dc AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 60MHz
Lead Length 750V ac Safety Category Yes Clamp Meter Type 100mΩ
DC Current Measurement Resolution 0.1mV ac Best AC Voltage Accuracy 0.1mV dc Absolute Maximum DC Current Measurement 0.1µA
Absolute Maximum Temperature Measurement 6mA dc Markers 60MΩ Maximum Insulation Resistance Measurement Handheld