1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM20 Pocket Multimeter (Part Number)

RS PRO IDM20 POCKET MULTIMETER

IDM20 Pocket Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro IDM20 is a great value pocket digital multimeter with double-moulded plastic housing and a large, high contrast 4000 Counts LCD display. Features include non-contact detection and flashlight.
Pocket size digital multimeter
3 digit, 4000 Count LCD display
Data Hold
Resistance & capacitance measurement
Frequency, duty cycle measurement
Diode & continuity check
Built-in non-contact AC voltage detector plus flashlight
Autoranging with auto power off
Low battery indication: "BAT" symbol indicates low battery condition
ACV bandwidth 50 Hz to 60 Hz
Auto Power Off 15 minutes (approximately)
200 mA resettable fused current range
Double-moulded housing
Dimensions 104 mm x 55 mm x 32.5 mm
Weight 145 g

 
Part Number
123-1930
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,067.00

RS PRO IDM20 POCKET MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 55mm Absolute Maximum AC Current Measurement IDM20 Absolute Maximum Capacitance Measurement 200mA ac
Screen Size 100µF Minimum Vertical Sensitivity 600V dc AC Current Measurement Resolution LCD
Absolute Maximum AC Voltage Measurement 100kHz Lead Length 600V ac Safety Category No
Safety Category Voltage AC Current, AC Voltage, Capacitance, DC Current, DC Voltage, Resistance Battery Type ±1.2 % Absolute Maximum Temperature Measurement 200mA dc
Safety Category Level ±2 % Markers 40MΩ Maximum Insulation Resistance Measurement Handheld