1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS14 Multimeter Auto-ranging

COMPACT MULTIMETER

RS14 Multimeter Auto-ranging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,196.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro RS14 digital multimeter (DMM) is handheld tool which is essential for testing voltage, current, resistance and temperature. It is “auto-ranging” which means you don’t have to figure out the range values, it will do all the hard work for you. There is also a “hold” function available. Therefore it’s very user friendly. The RS14 multimeter is also CAT III rated for 600V.
The RS14 is a compact, handheld multimeter, ideal for using in your workshop or on-site. It is also battery-powered, which is great for portability. There is also a digital 2000 counts LCD backlit screen which displays the results and functions.
A robust, double-moulded, plastic housing provides ultimate protection for use in harsh environments. It is Class II insulated, or double insulated, meaning it does not require an earth connection.
When measuring your electronic circuit or battery, it’s important that you get an accurate reading. The RS14 is RS Approved, meaning not only is it great value for money, but you can rely on its quality. It also comes with an impressive 3 year warranty.

 
Part Number
123-1938
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,196.00

COMPACT MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Absolute Maximum AC Current Measurement RS14 Absolute Maximum Capacitance Measurement 10A ac Minimum Vertical Sensitivity 600V dc
AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 60Hz True RMS 0.1µA
Lead Length 600V ac Safety Category No Safety Category Voltage AC Current, AC Voltage, DC Current, DC Voltage, Resistance, Temperature
Clamp Meter Type 100mΩ Absolute Maximum DC Current Measurement 0.1µA Absolute Maximum Temperature Measurement 10A ac
Outer Diameter +1000 °C, +1832 °F Markers 20MΩ Maximum Insulation Resistance Measurement Handheld