1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multimeter Test Leads

TEST LEAD KIT

Multimeter Test Leads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,989.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement test leads suited to RS Pro, ISO-TECH and most other digital multimeters. Fitted with right-angled 4 mm shrouded plugs and supplied with probe tip insulators to prevent accidental short circuits. The multimeter test lead kit comes with the added benefit of a pair of crocodile clips for easy application. The probes are designed to meet BS EN 61010-1 safety standards Cat III.
Meet CAT III Safety Standards
Probe tip insulators
Current rating 10 A
Optional crocodile clip applicator

 
Part Number
243-2998
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,989.00

TEST LEAD KIT 1 Piece(s) 75 Day(s)

Loading...

  1. 1

Basic Information

Standards Met 10A Maximum Operating Temperature Crocodile Clip, Right Angle Plug Connector B Gender Test Lead Kit
Resistance Measurement Resolution 1.2m Best AC Current Accuracy CAT III 1000 V Best DC Voltage Accuracy 1000V
Desktop/Handheld CAT III