1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS12 Multimeter Manual-Ranging

COMPACT MULTIMETER

RS12 Multimeter Manual-Ranging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,862.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS PRO RS12 digital multimeter (DMM) is handheld tool which is essential for testing voltage, current and resistance. It comes with manual ranging so you can select the range you desire via the dial on the front of the device. There is also a “hold” function available. The RS12 is also CAT III-600V rated.
Voltage (V)
Current (mA)
Resistance (Ω)

 
Part Number
123-1939
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,862.00

COMPACT MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Weight 0°C Absolute Maximum AC Current Measurement RS12 Minimum Vertical Sensitivity 600V dc
AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 60Hz Lead Length 600V ac
Safety Category No Safety Category Voltage AC Voltage, DC Current, DC Voltage, Resistance Clamp Meter Type 100mΩ
DC Current Measurement Resolution 0.1V ac Best AC Voltage Accuracy 0.1mV dc Absolute Maximum DC Current Measurement 1µA
Absolute Maximum Temperature Measurement 10A dc Markers 2MΩ Maximum Insulation Resistance Measurement Handheld