1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Lead Storage Rack

MODULAR LEAD STORAGE RACK

Modular Lead Storage Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 943.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro Brand, this modular storage rack offers convenient storage for test leads and other cable assemblies.

The rack comprises aluminium rail (mounting screws provided) and fifteen moulded hooks which may be snapped into the rail in any position. The storage rack mounts on any vertical surface

The size (assembled) is 350 x 46 x 81 mm.

 
Part Number
668-4597
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 943.00

MODULAR LEAD STORAGE RACK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 81mm Height(mm) 46mm Length 350mm
Colour Grey Model Number Modular Lead Storage Rack Application 350 x 81 x 46mm
Tester Type 16.9mm