1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grabber

TEST LEAD ACCESSORIES

Grabber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of accessories with 4 mm shrouded socket connections intended for use with the multimeter test lead set, CAT III, CAT IV, 600 V, 1000 V. All accessories meet the requirements of EN61010 to their rated voltage. Thin fine insulated prods set 2627770 for use with fused test prods and multimeter test lead sets are also available.
Shuttered lantern probe set 2627786 for use with fused test prods and multimeter test lead sets.
RS Pro Sprung Hook Grabbers 1000 V CAT III
RS Pro GS38 fused test prods 1000 V CAT III fitted with 1000 V / 50 mA / 50 kA fuses
RS Pro Crocodile Clips 1000 V CAT III

 
Part Number
125-3739
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 446.00

TEST LEAD ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Model Number Grabber