1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Access Back Probe Set, Black & Red【2 Pieces Per Package】

EASY ACCESS BACK PROBE SET

Easy Access Back Probe Set, Black & Red
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro back probe pin set, made from durable steel. Perfect for connecting to fuel injectors, MAP and TPS sensors and any weather pack seal type connectors. The modular design is compatible with any industry-standard, 4 mm plug whether shrouded or not. Suitable for use with any test lead. All probes are supplied in a protective plastic tube.
0.7 mm (0.028") O.D. Back Probe Pins
2 Colour (Black & Red)

 
Part Number
124-7402
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 479.00

EASY ACCESS BACK PROBE SET 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met 10A Maximum Operating Temperature Back Probe Pin Dimensions +70°C
Weight -20°C Connector B Gender Probe Set