1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM5A Digital Wallet Multimeter

MULTIMETER

IDM5A Digital Wallet Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro IDM5A All new card type digital multimeter. Specially designed for the quick service application with much thicker test probe and quality carrying wallet. Smart designed full functions with simple operation facilitate your daily works with better efficiency.
Multimeter with a 4000 Counts LCD display
8 functions / 30 ranges
600 V & μA AC-DC measurement ranges
Volt Sense: Integral non-contact AC voltage detector with visual & audible indication
Resistance/Continuity and Diode Test
Capacitance, Frequency counter & duty cycle
Selectable manual /auto-ranging
Display HOLD
Auto–power off
Conforms to EN61010-1 (safety rating) CAT III 300 V, CAT II 600 V

 
Part Number
123-3251
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,517.00

MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Absolute Maximum AC Current Measurement IDM5A Absolute Maximum Capacitance Measurement 4mA ac Screen Size 400µF
Minimum Vertical Sensitivity 600V dc AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 40kHz
True RMS 0.1µA Lead Length 600V ac Safety Category No
Safety Category Voltage AC Current, AC Voltage, Capacitance, Conductance, DC Current, DC Voltage, Diode, Frequency, Resistance, RMS, Temperature Clamp Meter Type 100mΩ Absolute Maximum DC Current Measurement 0.1µA
Absolute Maximum Temperature Measurement 4mA dc Markers 40MΩ Maximum Insulation Resistance Measurement Handheld