1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Test Lead Kit

AUTOMOTIVE TEST LEAD KIT

Automotive Test Lead Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,911.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Automotive test lead set comprising
2 pairs of silicone insulated test leads, 1.2m long, terminated in 4mm shrouded sockets
1 pair of fully insulated crocodile clips, with wide opening jaws ideal for battery terminals
1 pair of cable piercing prods
1 pair of thin back probing probes for access into the rear of automotive cable connectors. Spring steel probes give greater flexibility and cause less damage to rubber connector seals
10A current rating
Supplied in durable plastic wallet roll

 
Part Number
612-0835
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,911.00

AUTOMOTIVE TEST LEAD KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met 10A Maximum Operating Temperature Crocodile Clip, Socket Connector B Gender Test Lead Kit
Resistance Measurement Resolution 1.2m