1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Test Lead Set

INSULATED TEST LEAD SET

Insulated Test Lead Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,703.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for most instruments including units that do not accept shrouded 4mm safety plugs
Complies to EN61010 1000V CATII
Supplied in handy PVC wallet with instruction leaflet

 
Part Number
340-2421
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,703.00

INSULATED TEST LEAD SET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met 20A Maximum Operating Temperature Crocodile Clip, Retractable Plug, Shrouded Plug, Spade Terminal, Sprung Hook Dimensions +70°C
Weight -20°C Connector B Gender Insulated Test Lead Set Resistance Measurement Resolution 1.2m
Best AC Current Accuracy CAT II 1000 V Best DC Voltage Accuracy 1000V Desktop/Handheld CAT II