1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM19 Pocket Digital Multimeter

POCKET DIGITAL MULTIMETER

IDM19 Pocket Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro IDM19 pocket digital multimeter suitable for troubleshooting electrical and electronics problems and measuring AC-DC voltage, resistance, continuity and diode test.
Compact slim line design
3400 Counts LCD display with bargraph
Auto ranging
Auto power off
Overload protections
5 functions / 16 ranges
Selectable manual / auto-ranging
Integral test probes stow away neatly behind hinged back panel
Conforms to EN61010-1 (safety rating) CAT III 300 V, CAT II 600 V
CE, UL approved
Resistance: 340 Ω, 3.4 kΩ, 34 kΩ, 340 kΩ, 3.4 MΩ, 34 MΩ ±2%
DC Volts: 340 mV, 3.4 V, 34 V, 340 V, 600 V ± 2%
AC Volts: 3.4 V, 34 V, 340 V, 600 V ± 4% (50- 60 Hz)
Diode Test
Continuity Test
DATA Hold
Resolution: 0.1 mV, 0.1 Ω
Dimensions: 125 mm (H) x 60 mm (W) x 24 mm (D)
Weight: Approx. 110 g

 
Part Number
123-1803
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,900.00

POCKET DIGITAL MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 125mm Dimensions +40°C Absolute Maximum AC Current Measurement IDM19
Minimum Vertical Sensitivity 600V dc AC Current Measurement Resolution LCD Absolute Maximum AC Voltage Measurement 60Hz
Lead Length 600V ac Safety Category No Resistance Measurement Resolution AC Voltage, Continuity, DC Voltage, Diode, Resistance
Clamp Meter Type 100mΩ DC Voltage Measurement Resolution ±2% + 2 Digits DC Current Measurement Resolution 1mV ac
Best AC Voltage Accuracy 0.1mV dc Markers 34MΩ Maximum Insulation Resistance Measurement Handheld