1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISA-730 Spectrum Analyser 3 GHz (Part Number)

SPECTRUM ANALYSER 3 GHZ

ISA-730 Spectrum Analyser 3 GHz
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,872.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro ISA-730 has been developed principally to meet the needs of RF communications. It measures and displays the frequency spectrum distribution of an RF signal, and can measure and read frequency and amplitude information. The most important selection criterion for a spectrum analyser is frequency range. The RS Pro ISA-730, with its frequency range up to 3 GHz, offers versatility to prospective buyers.
Frequency range 150 kHz to 3 GHz
Autoset function
Noise level ≤ -100 dBm
RBW range 30 kHz, 100 kHz, 300 kHz, 1 MHz
ACRR, CHPW, OCBW measurement
3 traces in different colours
Split window function
Limit line function
Remote control software
Presentation material for training courses
Support interface USB device/host, RS-232C
5.6 inch TFT LCD with VGA output

 
Part Number
123-3568
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,872.03

SPECTRUM ANALYSER 3 GHZ 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 296mm Dimensions 45°C Weight 5°C
Model Number p 2.2kg Oscilloscope Type 5.6in Contact Material N Connector
AC Current Measurement Resolution TFT LCD True RMS 3GHz Size of Strands 15-Pin Female D-Sub Connector, 9-Pin Female D-Sub Connector, RS232, USB
Jaw Capacity Busbars Desktop Bench/Handheld Full Span, Last Span, Zero Span Multimeter Type Amplitude, Frequency
Minimum Frequency 150 kHz → 3 GHz Absolute Maximum Current Measurement Continuous Maximum Capacitance Measurement 3GHz