1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Tester for Proximity Switch

RS PROXIMITY SWITCH TEST UNIT

Sensor Tester for Proximity Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,454.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro proximity switch tester is designed to test three or four wire DC proximity switches with either PNP or NPN outputs. Capable of testing inductive (metal sensing), capacitive, photoelectric or ultrasonics. The proximity sensor tester allows the user to quickly and confidently check the operation of sensors, avoiding unnecessary replacement and adding fault finding functionality.
LED status indication Audio status indication
Spring loaded terminals
Fitted with two 9 V batteries ready to use

 
Part Number
839-9875 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,454.77

฿ 4,303.40

RS PROXIMITY SWITCH TEST UNIT 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Standards Met 35 mA Plug Type Proximity Switch Minimum Test Voltage 18 V dc

Please check the type/dimensions/specifications of the part 839-9875 in the Sensor Tester for Proximity Switch series.