1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCR1703 LCR Meter (Part Number)

RS PRO LCR1703 LCR METER

LCR1703 LCR Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,376.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro LCR1703 hand held LCR smart meter features innovative automatic selection technology. Its USB interface provides the convenience of external DC power supply and connection to a PC for data acquisition. The auto ON/OFF backlit display gives the user continuous visibility while extending battery life. This instrument is competitively priced, technically advanced, highly efficient, slim and tactile, with ergonomically designed comfort grip.
20000/2000 Count dual digital display
46 segments bar graph display
Auto selection of LCR testing
Auto-ranging
Auto backlit
0.2% basic accuracy capacitance and inductance
Measurement parameters L.C.R.D.Q., Ɵ, EsR
Testing frequency 100 Hz, 120 Hz, 1 kHz, 10 kHz, 100 kHz selectable
Parallel/serial test mode
Sorting mode for QC
Dimensions (W x L x D): 95 mm x 207 mm x 52 mm

 
Part Number
123-3254
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 30,376.00

RS PRO LCR1703 LCR METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 51.2mm Height(mm) 200mm Length 95mm
Dimensions +50°C Weight 0°C Application 95 x 51.2 x 200mm
Model Number p 605g Sample Rate Random Battery Screen Size 20mF
Absolute Maximum AC Voltage Measurement Auto Backlit Bar Graph Display Interface Type Alkaline Absolute Maximum Resistance Measurement 20kH
Markers 200 MΩ Maximum Cable Diameter Handheld Maximum Vertical Sensitivity 50 h