1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICM 2000N AC/DC Clampmeter

CLAMPMETER

ICM 2000N AC/DC Clampmeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,059.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro ICM 2000N is a great value clampmeter which uses Hall effect technology for precise measurement of ac and dc current.
Large 3 digits LCD
Accurate DC/AC digital clamp meter for current
DC 2500 A, AC 2100 A (True RMS)
Auto-range for A, V, and Ω
One-touch zero for DCA adjustment
Easy single rotary switch
Continuity with buzzer
Max/Min, Data Hold functions
Conductor size, cable 55 mm (approximately) and busbar 65 x 24 mm
Dimensions 271 x 112 x 46 mm
Weight 647 g (including battery)

 
Part Number
123-2206
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 15,059.00

CLAMPMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Minimum Operating Temperature ICM2000N Dimensions +40°C Absolute Maximum Capacitance Measurement 2.1kA ac
Minimum Vertical Sensitivity 600V dc True RMS 0.1A Lead Length 600V ac
AC Voltage Measurement Resolution ±1.5 % ± 5 Digits DC Voltage Measurement Resolution ±1 % ± 3 Digits Best Resistance Measurement Accuracy Power
Absolute Maximum DC Current Measurement 0.1A Battery Type ±1.5 % ± 5 Digits Absolute Maximum Temperature Measurement 2.5kA dc
Safety Category Level ±1.5 % ± 3 Digits Minimum Source Current 65 (Dia.) x 24 (W)mm Markers 40MΩ