1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCR Test Fixture, 4 Wire, SMD/Chip Test Fixture

LCR TEST FIXTURE

LCR Test Fixture, 4 Wire, SMD/Chip Test Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro SMD / chip test fixture for use with RS Pro LCR-6000 Series high precision LCR meters.
Frequency DC to 10 MHz
Maximum voltage ±45 V
Applicable size 0201 to 1812

 
Part Number
123-5980
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,197.00

LCR TEST FIXTURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Model Number Test Fixture