1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICM136R True RMS Clampmeter

CLAMPMETER

ICM136R True RMS Clampmeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,008.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro ICM 136R clamp meter. Utilising Hall Effect technology and nickel steel alloy jaws for precise measurement of ac and dc current up to 600 A.
Backlit 4000 Count LCD display with analogue bargraph
True RMS Reading on ac mode
600 A ac/dc current measurement
600 V ac/dc voltage measurement
Resistance measurement with continuity beeper
Display hold & peak hold (10 ms)
Maximum Conduct Size of 35 mm diameter
Maximum Busbar Size: 40 ´ 15 mm
DCA zeroing key
Min/max function
Frequency counter
Auto power off

 
Part Number
123-3222
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,008.00

CLAMPMETER 1 Piece(s) 46 Day(s) 10

Loading...

  1. 1

Basic Information

Minimum Operating Temperature ICM136R Absolute Maximum Capacitance Measurement 600A ac Minimum Vertical Sensitivity 600A dc
True RMS 0.1A Lead Length 600V ac Safety Category Voltage AC Current, AC Voltage, Continuity, DC Current, DC Voltage, Diode Test, Frequency, Resistance
AC Voltage Measurement Resolution ±1.9% +5 digits DC Voltage Measurement Resolution ±0.7% + 2 Digits Best Resistance Measurement Accuracy Current, Voltage
Vertical Resolution ±1% + 3 Digits Absolute Maximum DC Current Measurement 0.1A Battery Type ±1% + 5 Digits
Absolute Maximum Temperature Measurement 600A dc Safety Category Level ±1.9% + 5 Digits Markers 400Ω