1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DM-9023 Handheld Capacitance Meter with LCD

HANDHELD CAPACITANCE METER

DM-9023 Handheld Capacitance Meter with LCD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,894.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro DM-9023 is a great value handheld capacitance meter which features an 18 mm high 2000-count LCD display. Lead capacitance may be nulled out with the instrument's front panel zero adjust facility.
Nine rotary switch selectable ranges, covering 200 μF to 20000 μF
Accuracy 200 pF - 2000 μF ±1% FS ±1 digit, 20 kμF ±2% FS ±2 digits
Dimensions 185 x 87 x 39 mm
Weight 290 g

 
Part Number
123-8770
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,894.00

HANDHELD CAPACITANCE METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 39mm Height(mm) 185mm Length 87mm
Dimensions +50°C Weight 0°C Application 87 x 39 x 185mm
Model Number p 290g Sample Rate Random Battery AC Current Measurement Resolution LCD
Interface Type 9V Maximum Cable Diameter Handheld Maximum Vertical Sensitivity 100 (Carbon Zinc) h, 200 (Alkaline) h
Number of Slots 20000µF