RS380 Compact AC Autoranging Clampmeter

Brand :
RS Pro

Caution

    Product Description

    RS380 is a great value clamp meter which fulfils all the requirements for safe AC current measurement. Its small body and jaws can access and test in tightly constrained locations.
    400 A AC Current Measurement
    Jaw opening 30 mm (approximately 1.2")
    2000 Counts LCD display
    Data Hold
    Auto Power Off
    Low battery indication
    Non-contact voltage detection
    Voltage Detection Range: 100 V - 600 V
    Resistance measurement
    Continuity and diode check
    Temperature measurement
    Continuity checks Threshold <150 Ω, test current <0.5 mA
    Overvoltage Category III 600 V
    Dimensions: 197 mm x 70 mm x 40 mm
    Weight: 183 g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS380 Compact AC Autoranging Clampmeter | RS Pro | MISUMI Thailand