1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS330 Mini AC Autoranging Clamp Meter

AUTORANGING CLAMP METER

RS330 Mini AC Autoranging Clamp Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,359.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS330 is a great value clamp meter designed to verify the presence of load current, voltage and resistance. Its small body and jaws fit beautifully into the hand. Features include a large, easy-to-read, backlit display.
400 A AC current measurement
Maximum Resolution to Current Measurement: 1 mA
2000 Count LCD display with backlight
Data Hold
Max Hold
Auto Power Off (approximately 15 minutes)
Low battery indication
Jaw Size: 23 mm (0.9")
Low battery indication
Continuity checks Threshold <120 Ω, test current <1 mA
Overvoltage Category III 600 V
Dimensions: 200 mm x 50 mm x 35 mm
Weight: 200 g
Indoor Use Only
Pollution Degree 2
Installation Category III

 
Part Number
123-1936
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,359.00

AUTORANGING CLAMP METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 37mm Height(mm) 205mm Length 70mm
Minimum Operating Temperature RS330 Absolute Maximum Capacitance Measurement 400A ac Minimum Vertical Sensitivity 600V dc
True RMS 1mA ac Lead Length 600V ac AC Voltage Measurement Resolution ±3% + 4 Digits
DC Voltage Measurement Resolution ±0.5% + 1 Digits Best Resistance Measurement Accuracy AC/DC Clamp Meter Battery Type ±1.5% + 2 Digits
Interface Type AAA Minimum Source Current 23mm Markers 20MΩ