1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Pocket Light Meter IM-720

MINI POCKET LIGHT

Mini Pocket Light Meter IM-720
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro mini pocket light meter IM-720 is a great value lux/foot-candle light meter. It measures light from visible sources (sun, moon or any light-emitting body) and from equipped fluorescent, metal halide, high-pressure sodium and incandescent sources.
To JISC1609 : 1993 and CNS 5119 general A class specifications
Spectral response close to CIE luminous spectral efficiency
Measures intensities of illumination displays in lux or foot-candles
Silicon photo diode and filter
Light sources measured include all visible light sources
Cosine angular corrected
Auto power off and disable function
Data hold, Max/Min/AVG hold
Real Zero function
Auto-ranging
Light source selecting Tungsten/Daylight, Fluorescent, 0 ∼ 9 select rating
Measuring range 400,4000,40 000,400 000 lux, 40,400,4000,40 000 foot-candles
Accuracy ±3% ±3 lux, 0 ∼ 500 lux, ±3% up 501 lux (calibrated to standard incandescent lamp 2856°K), ±8% other visible light source
Powered by 1.5 V AAA batteries (x2)
Dimensions 133 x 48 x23 mm
Weight (including battery) 80 g

 
Part Number
106-5311
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,753.00

MINI POCKET LIGHT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 133mm Width 48mm Height 23mm
Dimensions 133 x 48 x 23mm Weight 80g Model Number p IM720
Power Source Battery Best Accuracy ±3 % Resolution lx
Battery Type AAA Maximum Light Level 400000lx Minimum Light Level 400lx
Sensor Type Photodiode